1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 31901-5/8-PULLEY N/A 5/8 in N/A 31901 N/A 8.250 in N/A 9.440 in N/A 12.50 lb N/A 42282
N/A 31901-3/4-PULLEY N/A 3/4 in N/A 31901 N/A 8.250 in N/A 9.440 in N/A 12.50 lb N/A 42295
N/A 31901-7/8-PULLEY N/A 7/8 in N/A 31901 N/A 8.250 in N/A 9.440 in N/A 12.50 lb N/A 42297
N/A 31901-1"-PULLEY N/A 1 in N/A 31901 N/A 8.250 in N/A 9.440 in N/A 12.50 lb N/A 42298
N/A 31901-1-1/8-PULLEY N/A 1 1/8 in N/A 31901 N/A 8.250 in N/A 9.440 in N/A 12.50 lb N/A 42299
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1