• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
Unit of Measure

Key Dimensions

Part Number

N/A CW-4

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .2500 in

W - Ball Width

N/A .375 in

H - Head Width

N/A .250 in

A - Base to Center

N/A 1.312 in

D - Head Diameter

N/A .750 in

K - Shank Diameter

N/A .469 in

J - Wrench Flat Width

N/A .375 in

Ball Diameter

N/A .500 in

C - Thread Depth [inch]

N/A .687 in

Thread Size

N/A 1/4-28

Thread Class

N/A UNF-2B

a - Misalignment Angle Clevis Mounted

N/A 27 º

Ultimate Radial Static Load Capacity

N/A 3,208 lbs

Approximate Brg. Weight

N/A .05 lb

Options

N/A Stud

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.