• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Bushing - Steel backed, PTFE composite.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: VCW-8S.
Unit of Measure

Key Dimensions

Part Number

N/A VCW-12

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .7500 in

W - Ball Width

N/A .875 in

H - Head Width

N/A .593 in

A - Base to Center

N/A 2.875 in

D - Head Diameter

N/A 1.750 in

K - Shank Diameter

N/A 1.125 in

J - Wrench Flat Width

N/A 1.000 in

Ball Diameter

N/A 1.250 in

C - Thread Depth [inch]

N/A 1.562 in

Thread Size

N/A 3/4-16

Thread Class

N/A UNF-2B

a - Misalignment Angle Clevis Mounted

N/A 20 º

Ultimate Radial Static Load Capacity

N/A 12,280 lbs

Approximate Brg. Weight

N/A .65 lb

Options

N/A Stud

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.