• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Sintered brass - oil impregnated.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: BM-6Z = Zerk Type Fitting BM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: BM-8S.
Unit of Measure

Key Dimensions

Part Number

N/A BB-7

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .4375 in

W - Ball Width

N/A .562 in

H - Head Width

N/A .437 in

A - Base to Center

N/A 2.125 in

D - Head Diameter

N/A 1.125 in

Ball Diameter

N/A .812 in

C - Thread Length

N/A 1.375 in

Thread Size

N/A 7/16-20

Thread Class

N/A UNF-3A-LH

a - Misalignment Angle Clevis Mounted

N/A 14 º

Ultimate Radial Static Load Capacity

N/A 4,218 lbs

Approximate Brg. Weight

N/A .16 lb

Options

N/A Stud

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.