• Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8TS.
Unit of Measure

Key Dimensions

Part Number

N/A MM-16T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 1.0000 in

W - Ball Width

N/A 1.375 in

H - Head Width

N/A 1.000 in

A - Base to Center

N/A 4.125 in

D - Head Diameter

N/A 2.750 in

Ball Diameter

N/A 1.875 in

C - Thread Length

N/A 2.125 in

Thread Size

N/A 1 1/4-12

Thread Class

N/A UNF-3A

a - Misalignment Angle Clevis Mounted

N/A 17 º

Ultimate Radial Static Load Capacity

N/A 43,541 lbs

Approximate Brg. Weight

N/A 2.41 lb

Options

N/A Stud

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.