This series features a molded race compound designed to provide low friction.
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Molded, self-lubricating, reinforced Nylon.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPM-8S.
Unit of Measure
Key Dimensions
Part Number |
N/A SPB-3 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .1900 in |
W - Ball Width |
N/A .312 in |
H - Head Width |
N/A .250 in |
A - Base to Center |
N/A 1.250 in |
D - Head Diameter |
N/A .625 in |
Ball Diameter |
N/A .437 in |
C - Thread Length |
N/A .750 in |
Thread Size |
N/A 10-32 |
Thread Class |
N/A UNF-2A-LH |
a - Misalignment Angle Clevis Mounted |
N/A 13 º |
Ultimate Radial Static Load Capacity |
N/A 1,210 lbs |
Approximate Brg. Weight |
N/A .02 lb |
Options |
N/A Stud |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |