• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Stud - Low carbon steel - protective coated for corrosion resistance. Right hand threads are standard.
  • Left hand units have identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6SZ = Zerk Type Fitting CW-6SF = Flush Type Fitting.
  • Optional grease fitting is supplied, standard, in right hand location (with stud facing away from you). Specify if left hand location is desired.
Unit of Measure

Key Dimensions

Part Number

N/A CW-5S

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

W - Ball Width

N/A .437 in

H - Head Width

N/A .312 in

A - Base to Center

N/A 1.375 in

D - Head Diameter

N/A .875 in

K - Shank Diameter

N/A .500 in

J - Wrench Flat Width

N/A .437 in

Ball Diameter

N/A .625 in

C - Thread Depth [inch]

N/A .687 in

L - Center to End of Stud

N/A 1.219 in

N - Stud Shank Length

N/A .687 in

M - Stud Thread Length

N/A .593 in

Thread Size

N/A 5/16-24

Thread Class

N/A UNF-2B

Thread Class Stud

N/A UNF-2A

Hex Stud

N/A .438 in

a - Misalignment Angle Clevis Total

N/A 46 º

Ultimate Radial Static Load Capacity

N/A 715 lbs

Approximate Brg. Weight

N/A .11 lb

Lubrication Options

N/A Zerk Fitting or Flush Fitting

Grease Fitting Location

N/A Right Hand or Left Hand

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.