• Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A MG-32T

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A 2.0000 in

W - Ball Width

N/A 1.750 in

H - Head Width

N/A 1.437 in

A - Base to Center

N/A 8.000 in

D - Head Diameter

N/A 5.010 in

K - Shank Diameter

N/A 3.155 in

J - Wrench Flat Width

N/A 2.750 in

F - Wrench Flat Width

N/A 2.062 in

Ball Diameter

N/A 2.937 in

C - Thread Depth [inch]

N/A 4.000 in

Thread Size

N/A 2-12

Thread Class

N/A UN-2B-LH

a - Misalignment Angle Clevis Mounted

N/A 7.50 º

Ultimate Radial Static Load Capacity

N/A 163,634 lbs

Approximate Brg. Weight

N/A 15.00 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.