• Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A AM-24T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 1.5000 in

W - Ball Width

N/A 1.375 in

H - Head Width

N/A 1.125 in

A - Base to Center

N/A 5.375 in

D - Head Diameter

N/A 3.500 in

Ball Diameter

N/A 2.312 in

C - Thread Length

N/A 3.000 in

Thread Size

N/A 1 1/2-12

Thread Class

N/A UNF-3A

a - Misalignment Angle Clevis Mounted

N/A 8.75 º

Ultimate Radial Static Load Capacity

N/A 115,610 lbs

Approximate Brg. Weight

N/A 4.75 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.