• Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A MM-32T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 2.0000 in

W - Ball Width

N/A 1.750 in

H - Head Width

N/A 1.437 in

A - Base to Center

N/A 8.000 in

D - Head Diameter

N/A 5.010 in

Ball Diameter

N/A 2.937 in

C - Thread Length

N/A 4.500 in

Thread Size

N/A 2-12

Thread Class

N/A UN-3A

a - Misalignment Angle Clevis Mounted

N/A 7.50 º

Ultimate Radial Static Load Capacity

N/A 163,634 lbs

Approximate Brg. Weight

N/A 14.25 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.