• Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
  • Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8ETS.
Unit of Measure

Key Dimensions

Part Number

N/A CW-10ET

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .6250 in

W - Ball Width

N/A .750 in

H - Head Width

N/A .484 in

A - Base to Center

N/A 2.500 in

D - Head Diameter

N/A 1.500 in

K - Shank Diameter

N/A 1.000 in

J - Wrench Flat Width

N/A .875 in

Ball Diameter

N/A 1.062 in

C - Thread Depth [inch]

N/A 1.375 in

Thread Size

N/A 5/8-18

Thread Class

N/A UNF-2B

a - Misalignment Angle Clevis Mounted

N/A 22 º

Ultimate Radial Static Load Capacity

N/A 16,922 lbs

Approximate Brg. Weight

N/A .43 lb

Options

N/A Stud

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.