• Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
  • Race - 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8ETS.
Unit of Measure

Key Dimensions

Part Number

N/A SB-12ET

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .7500 in

W - Ball Width

N/A .875 in

H - Head Width

N/A .687 in

A - Base to Center

N/A 2.875 in

D - Head Diameter

N/A 1.750 in

Ball Diameter

N/A 1.312 in

C - Thread Length

N/A 1.750 in

Thread Size

N/A 3/4-16

Thread Class

N/A UNF-3A-LH

a - Misalignment Angle Clevis Mounted

N/A 14 º

Ultimate Radial Static Load Capacity

N/A 21,664 lbs

Approximate Brg. Weight

N/A .60 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.