• Body -17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
  • Race - 17-4 PH stainless steel - heat treated - PTFE lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SW-8ETS.
Unit of Measure

Key Dimensions

Part Number

N/A SG-16ET-1

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A 1.0000 in

W - Ball Width

N/A 1.375 in

H - Head Width

N/A 1.000 in

A - Base to Center

N/A 4.125 in

D - Head Diameter

N/A 2.750 in

K - Shank Diameter

N/A 1.625 in

J - Wrench Flat Width

N/A 1.500 in

Ball Diameter

N/A 1.875 in

C - Thread Depth [inch]

N/A 2.125 in

Thread Size

N/A 1-14

Thread Class

N/A UNS-3B-LH

a - Misalignment Angle Clevis Mounted

N/A 17 º

Ultimate Radial Static Load Capacity

N/A 68,942 lbs

Approximate Brg. Weight

N/A 2.41 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.