Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Unit of Measure

Key Dimensions

Bore (d)

N/A 12 mm

O.D. (D)

N/A 1.2598 in32 mm

Width (C)

N/A 0.3937 in10 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 1663 lbf7400 N

Design Units

N/A Metric

Contact Angle

N/A 40 º

Ball Type

N/A STEEL

Features

N/A Open

Other Dimensions

Max Shaft Fillet Radius1 N/A 0.012 in0.30 mm

Shaft Backing Shoulder Diameter

N/A 0.669 in17.0 mm

Housing Backing Shoulder Diameter

N/A 1.063 in27.0 mm

R - Inner Ring "Touch" Radius

N/A 0.024 in0.6 mm

r - Outer Ring "Touch" Radius

N/A 0.024 in0.6 mm

Cage Type

N/A Molded

Cage Material

N/A Steel

Ratings

Static Radial Load Rating (C0)

N/A 832 lbf3700 N

Limiting Speed - Oil

N/A 28000 rpm

Limiting Speed - Grease

N/A 21000 rpm
  • 1 Maximum housing fillet radius that bearing corners will clear.