Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Unit of Measure

Key Dimensions

Bore (d)

N/A 105.000 mm

O.D. (D)

N/A 7.4803 in190 mm

Width (C)

N/A 1.4173 in36 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 30568 lbf136000 N

Design Units

N/A Metric

Contact Angle

N/A 40 º

Ball Type

N/A STEEL

Features

N/A Open

Other Dimensions

Max Shaft Fillet Radius1 N/A 0.043 in1.1 mm

Shaft Backing Shoulder Diameter

N/A 4.606 in117 mm

Housing Backing Shoulder Diameter

N/A 7.008 in178.0 mm

R - Inner Ring "Touch" Radius

N/A 0.024 in0.6 mm

r - Outer Ring "Touch" Radius

N/A 0.024 in0.6 mm

Cage Type

N/A Machined

Cage Material

N/A Brass

Ratings

Static Radial Load Rating (C0)

N/A 26972 lbf120000 N

Limiting Speed - Oil

N/A 4300 rpm

Limiting Speed - Grease

N/A 3200 rpm
  • 1 Maximum housing fillet radius that bearing corners will clear.