Key Features
- 40 degree contact angle for heavy thrust load capacity
- One-piece, ball-piloted, pressed brass cage
- Maximum capacity angular contact ball bearing
- Enhanced raceway finish for quiet running
- Refined bore diameter tolerance for longer bearing life
- High-speed capabilities
- Dimensionally interchangeable with 200 series deep groove ball bearings
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore (d) |
N/A 50.000 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
Width (C) |
N/A 1.0630 in27 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 14160 lbf63000 N |
Design Units |
N/A Metric |
Contact Angle |
N/A 40 º |
Ball Type |
N/A STEEL |
Features |
N/A Open |
Other Dimensions
| Max Shaft Fillet Radius1 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 2.362 in60 mm |
Housing Backing Shoulder Diameter |
N/A 3.937 in100.0 mm |
R - Inner Ring "Touch" Radius |
N/A 0.024 in0.6 mm |
r - Outer Ring "Touch" Radius |
N/A 0.024 in0.6 mm |
Cage Type |
N/A Machined |
Cage Material |
N/A Brass |
- 1 Maximum housing fillet radius that bearing corners will clear.