- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Key Dimensions
Part Number |
N/A GACZ014S |
B - Ball Bore Dia. Max. |
N/A .8750 in |
B - Ball Bore Dia. Min. |
N/A .8745 in |
D - Race Outside Dia. Max. |
N/A 1.4375 in |
D - Race Outside Dia. Min. |
N/A 1.4369 in |
W - Ball Width Max. |
N/A .480 in |
W - Ball Width Min. |
N/A .471 in |
H - Race Width Max. |
N/A .380 in |
H - Race Width Min. |
N/A .371 in |
T - Total Width Ref. |
N/A .520 in |
Spherical. Dia. Ref. |
N/A 1.258 in |
S - Loc. Sphere Dia. |
N/A .080 in |
A - End to Hole Ref. |
N/A .172 in |
C - Ball Bore Chamfer Min. |
N/A .080 in |
M - Race Chamfer Min. |
N/A .080 in |
a - Misalign. Angle |
N/A 5.5 º |
Static Thrust Load Capacity |
N/A 14,837 lb |
Approx. Brg. Wt. |
N/A .11 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |