• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure

Key Dimensions

Part Number

N/A GACZ016S

B - Ball Bore Dia. Max.

N/A 1.0000 in

B - Ball Bore Dia. Min.

N/A .9995 in

D - Race Outside Dia. Max.

N/A 1.6250 in

D - Race Outside Dia. Min.

N/A 1.6244 in

W - Ball Width Max.

N/A .550 in

W - Ball Width Min.

N/A .541 in

H - Race Width Max.

N/A .440 in

H - Race Width Min.

N/A .431 in

T - Total Width Ref.

N/A .600 in

Spherical. Dia. Ref.

N/A 1.437 in

S - Loc. Sphere Dia.

N/A .100 in

A - End to Hole Ref.

N/A .203 in

C - Ball Bore Chamfer Min.

N/A .080 in

M - Race Chamfer Min.

N/A .080 in

a - Misalign. Angle

N/A 6 º

Static Thrust Load Capacity

N/A 19,558 lb

Approx. Brg. Wt.

N/A .19 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.