• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure

Key Dimensions

Part Number

N/A GACZ028S

B - Ball Bore Dia. Max.

N/A 1.7500 in

B - Ball Bore Dia. Min.

N/A 1.7495 in

D - Race Outside Dia. Max.

N/A 2.8125 in

D - Race Outside Dia. Min.

N/A 2.8119 in

W - Ball Width Max.

N/A .980 in

W - Ball Width Min.

N/A .971 in

H - Race Width Max.

N/A .790 in

H - Race Width Min.

N/A .778 in

T - Total Width Ref.

N/A 1.070 in

Spherical. Dia. Ref.

N/A 2.515 in

S - Loc. Sphere Dia.

N/A .186 in

A - End to Hole Ref.

N/A .328 in

C - Ball Bore Chamfer Min.

N/A .100 in

M - Race Chamfer Min.

N/A .100 in

a - Misalign. Angle

N/A 6 º

Static Thrust Load Capacity

N/A 61,370 lb

Approx. Brg. Wt.

N/A 1.01 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.