• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure

Key Dimensions

Part Number

N/A GACZ064S

B - Ball Bore Dia. Max.

N/A 4.0000 in

B - Ball Bore Dia. Min.

N/A 3.9992 in

D - Race Outside Dia. Max.

N/A 6.2500 in

D - Race Outside Dia. Min.

N/A 6.2490 in

W - Ball Width Max.

N/A 2.300 in

W - Ball Width Min.

N/A 2.284 in

H - Race Width Max.

N/A 1.935 in

H - Race Width Min.

N/A 1.919 in

T - Total Width Ref.

N/A 2.500 in

Spherical. Dia. Ref.

N/A 5.750 in

S - Loc. Sphere Dia.

N/A .409 in

A - End to Hole Ref.

N/A .781 in

C - Ball Bore Chamfer Min.

N/A .180 in

M - Race Chamfer Min.

N/A .180 in

a - Misalign. Angle

N/A 4.5 º

Static Thrust Load Capacity

N/A 347,316 lb

Approx. Brg. Wt.

N/A 11.60 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.