• Ball – 52100 steel - heat treated - hard chrome plated.
  • Race – 52100 steel - heat treated - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A GAC35T

B - Ball Bore Dia. Max.

N/A 35.000 mm

B - Ball Bore Dia. Min.

N/A 34.988 mm

D - Race Outside Dia. Max.

N/A 62.000 mm

D - Race Outside Dia. Min.

N/A 61.984 mm

W - Ball Width Max.

N/A 18.00 mm

W - Ball Width Min.

N/A 17.76 mm

H - Race Width Max.

N/A 16.00 mm

H - Race Width Min.

N/A 15.70 mm

T - Total Width Ref.

N/A 18.00 mm

Spherical. Dia. Ref.

N/A 55.50 mm

S - Loc. Sphere Dia.

N/A 2.10 mm

C - Ball Bore Chamfer Min.

N/A 1.00 mm

M - Race Chamfer Min.

N/A 1.0000 mm

a - Misalign. Angle

N/A 4.0 º

Static Thrust Load Capacity

N/A 340 kN

Approx. Brg. Wt.

N/A 268 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.