• Ball – 52100 steel - heat treated - hard chrome plated.
  • Race – 52100 steel - heat treated - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A GAC95T

B - Ball Bore Dia. Max.

N/A 95.000 mm

B - Ball Bore Dia. Min.

N/A 94.980 mm

D - Race Outside Dia. Max.

N/A 145.000 mm

D - Race Outside Dia. Min.

N/A 144.980 mm

W - Ball Width Max.

N/A 32.00 mm

W - Ball Width Min.

N/A 31.60 mm

H - Race Width Max.

N/A 29.50 mm

H - Race Width Min.

N/A 29.00 mm

T - Total Width Ref.

N/A 32.00 mm

Spherical. Dia. Ref.

N/A 135.00 mm

S - Loc. Sphere Dia.

N/A 10.80 mm

C - Ball Bore Chamfer Min.

N/A 1.50 mm

M - Race Chamfer Min.

N/A 1.5000 mm

a - Misalign. Angle

N/A 2.0 º

Static Thrust Load Capacity

N/A 1,530 kN

Approx. Brg. Wt.

N/A 2,220 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.