• Ball – 52100 steel - heat treated - hard chrome plated.
  • Race – 52100 steel - heat treated - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A GAC190T

B - Ball Bore Dia. Max.

N/A 190.000 mm

B - Ball Bore Dia. Min.

N/A 189.970 mm

D - Race Outside Dia. Max.

N/A 290.000 mm

D - Race Outside Dia. Min.

N/A 289.965 mm

W - Ball Width Max.

N/A 64.00 mm

W - Ball Width Min.

N/A 63.40 mm

H - Race Width Max.

N/A 62.00 mm

H - Race Width Min.

N/A 61.30 mm

T - Total Width Ref.

N/A 64.00 mm

Spherical. Dia. Ref.

N/A 275.00 mm

S - Loc. Sphere Dia.

N/A 26.00 mm

C - Ball Bore Chamfer Min.

N/A 3.00 mm

M - Race Chamfer Min.

N/A 3.0000 mm

a - Misalign. Angle

N/A 0.5 º

Static Thrust Load Capacity

N/A 6,560 kN

Approx. Brg. Wt.

N/A 18,200 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.