• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure

Key Dimensions

Part Number

N/A GAC180S

Type

N/A Open

B - Ball Bore Dia. Max.

N/A 180.000 mm

B - Ball Bore Dia. Min.

N/A 179.975 mm

D - Race Outside Dia. Max.

N/A 280.000 mm

D - Race Outside Dia. Min.

N/A 279.965 mm

W - Ball Width Max.

N/A 64.00 mm

W - Ball Width Min.

N/A 63.50 mm

H - Race Width Max.

N/A 61.00 mm

H - Race Width Min.

N/A 60.30 mm

T - Total Width Ref.

N/A 64.00 mm

Spherical. Dia. Ref.

N/A 260.00 mm

S - Loc. Sphere Dia.

N/A 21.00 mm

A - End to Hole Ref.

N/A 28.00 mm

C - Ball Bore Chamfer Min.

N/A 3.00 mm

M - Race Chamfer Min.

N/A 3.00 mm

a - Misalign. Angle

N/A 1.0 º

Static Thrust Load Capacity

N/A 6,970 kN

Approx. Brg. Wt.

N/A 17,400 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.