Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Unit of Measure
Key Dimensions
UPC Code |
N/A 13992223258 |
Clearance |
N/A C0 (Normal) |
Bore (d) |
N/A 17.000 mm |
Bearing Type |
N/A Corrosion Resistant DGBB |
O.D. (D) |
N/A 35 mm |
Width (B) |
N/A 10 mm |
Features |
N/A Open |
Lubrication Type |
N/A No Lubricant - Rust Preventative Only |
Material |
N/A AISI 440C |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5100 N |