Timken® Corrosion-Resistant Deep Groove Ball Bearings
Ball Bearings
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 608H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 608H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 618/8H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 16 mm | Width (B) N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1070 N | Static Radial Load Rating (C0) N/A 470 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 47000 rpm |
CAD
N/A
|
| 618/8H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 16 mm | Width (B) N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1070 N | Static Radial Load Rating (C0) N/A 470 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 47000 rpm |
CAD
N/A
|
| 619/8H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 730 N | Grease Reference Speed N/A 22200 rpm | Limiting Speed - Oil N/A 44000 rpm |
CAD
N/A
|
| 619/8H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 730 N | Grease Reference Speed N/A 22200 rpm | Limiting Speed - Oil N/A 44000 rpm |
CAD
N/A
|
| 626H-2RS | Bore (d) N/A 6 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2000 N | Static Radial Load Rating (C0) N/A 710 N | Grease Reference Speed N/A 22800 rpm | Limiting Speed - Oil N/A 45000 rpm |
CAD
N/A
|
| 626H-2RS/F | Bore (d) N/A 6 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2000 N | Static Radial Load Rating (C0) N/A 710 N | Grease Reference Speed N/A 22800 rpm | Limiting Speed - Oil N/A 45000 rpm |
CAD
N/A
|
| R4H-2RS/F | Bore (d) N/A 6.35 mm | O.D. (D) N/A 15.875 mm | Width (B) N/A 4.978 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1260 N | Static Radial Load Rating (C0) N/A 490 N | Grease Reference Speed N/A 27000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R4H-ZZ/F | Bore (d) N/A 6.35 mm | O.D. (D) N/A 15.875 mm | Width (B) N/A 4.978 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1260 N | Static Radial Load Rating (C0) N/A 490 N | Grease Reference Speed N/A 45000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R6H-2RS/F | Bore (d) N/A 9.525 mm | O.D. (D) N/A 22.225 mm | Width (B) N/A 7.142 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2830 N | Static Radial Load Rating (C0) N/A 1130 N | Grease Reference Speed N/A 18900 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R6H-ZZ/F | Bore (d) N/A 9.525 mm | O.D. (D) N/A 22.225 mm | Width (B) N/A 7.142 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2830 N | Static Radial Load Rating (C0) N/A 1130 N | Grease Reference Speed N/A 31500 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R8H-2RS/F | Bore (d) N/A 12.7 mm | O.D. (D) N/A 28.575 mm | Width (B) N/A 7.938 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 14500 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R8H-ZZ/F | Bore (d) N/A 12.7 mm | O.D. (D) N/A 28.575 mm | Width (B) N/A 7.938 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 24200 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R10H-2RS/F | Bore (d) N/A 15.875 mm | O.D. (D) N/A 34.925 mm | Width (B) N/A 8.733 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 11800 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R10H-ZZ/F | Bore (d) N/A 15.875 mm | O.D. (D) N/A 34.925 mm | Width (B) N/A 8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 19700 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R12H-2RS/F | Bore (d) N/A 19.050 mm | O.D. (D) N/A 41.275 mm | Width (B) N/A 11.113 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 9900 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R12H-ZZ/F | Bore (d) N/A 19.050 mm | O.D. (D) N/A 41.275 mm | Width (B) N/A 11.113 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 16600 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6000H | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 34000 rpm |
CAD
N/A
|
| 6000H/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 34000 rpm |
CAD
N/A
|
| 6000H-2RS | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-2RS/F | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-ZZ/F | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-2RS/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6200H | Bore (d) N/A 10 mm | O.D. (D) N/A 30 mm | Width (B) N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 30000 rpm |
CAD
N/A
|