Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Key Dimensions

UPC Code

N/A 13992220424

Clearance

N/A C0 (Normal)

Bore (d)

N/A 17.000 mm

Bearing Type

N/A Corrosion Resistant DGBB

O.D. (D)

N/A 40.000 mm

Width (B)

N/A 12 mm

Features

N/A Contact Seals

Lubrication Type

N/A Standard Food Safe Grease

Material

N/A AISI 440C

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8130 N

Other Dimensions

Radius Rs min

N/A 0.60 mm

Ratings

Static Radial Load Rating (C0)

N/A 3830 N

Limiting Speed - Oil

N/A 25000 rpm

Factors

Grease Reference Speed

N/A 12000 rpm

Solid Lube Speed

N/A 10200 rpm