Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Key Dimensions

UPC Code

N/A 13992222954

Clearance

N/A C0 (Normal)

Bore (d)

N/A 12.7 mm

Bearing Type

N/A Corrosion Resistant DGBB

O.D. (D)

N/A 28.575 mm

Width (B)

N/A 7.938 mm

Features

N/A Shields

Lubrication Type

N/A Standard Food Safe Grease

Material

N/A AISI 440C

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4350 N

Other Dimensions

Radius Rs min

N/A 0.305 mm

Ratings

Static Radial Load Rating (C0)

N/A 1910 N

Factors

Grease Reference Speed

N/A 24200 rpm

Solid Lube Speed

N/A 18000 rpm