Key Dimensions

Bore (d)

N/A 20.000 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 47.000 mm

Features

N/A Open

Bore Shape

N/A Round

Dynamic Load Rating

N/A 10100 N

Other Dimensions

Outside Ring Width B

N/A 14 mm

Radius Rs min

N/A 1 mm

Shaft Shoulder Diameter da min

N/A 25.6 mm

Housing Shoulder Diameter Da max

N/A 41.4 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 10.63 º

Ratings

Static Radial Load Rating (C0)

N/A 2600 N

Fatigue Load Limit

N/A 166 N

Factors

Limiting Speed

N/A 18000 rpm

Reference Speed

N/A 15000 rpm