Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
1 - 25 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Load Rating

Limiting Speed

Reference Speed

CAD

N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A 3 º N/A 13.95 º N/A 5800 N N/A 1300 N N/A 28000 rpm N/A 21000 rpm N/A
N/A 12 mm N/A 32 mm N/A 14 mm N/A Open N/A 3 º N/A 19.34 º N/A 9700 N N/A 1900 N N/A 24000 rpm N/A 23000 rpm N/A
N/A 12 mm N/A 32 mm N/A 14 mm N/A Seals N/A 1.5 º N/A 13.95 º N/A 5800 N N/A 1300 N N/A 15000 rpm N/A N/A
N/A 15.000 mm N/A 35 mm N/A 11 mm N/A Open N/A 3 º N/A 12.69 º N/A 7800 N N/A 1750 N N/A 24000 rpm N/A 19000 rpm N/A
N/A 15.000 mm N/A 35 mm N/A 14 mm N/A Open N/A 3 º N/A 17.00 º N/A 9800 N N/A 2100 N N/A 22000 rpm N/A 20000 rpm N/A
N/A 15.000 mm N/A 35 mm N/A 14 mm N/A Seals N/A 1.5 º N/A 12.69 º N/A 7800 N N/A 1800 N N/A 13000 rpm N/A N/A
N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Open N/A 3 º N/A 12.25 º N/A 8200 N N/A 2000 N N/A 22000 rpm N/A 17000 rpm N/A
N/A 17.000 mm N/A 40.000 mm N/A 16 mm N/A Open N/A 3 º N/A 17.06 º N/A 12000 N N/A 2800 N N/A 19000 rpm N/A 17000 rpm N/A
N/A 17.000 mm N/A 40.000 mm N/A 16 mm N/A Seals N/A 1.5 º N/A 12.25 º N/A 8200 N N/A 2000 N N/A 11000 rpm N/A N/A
N/A 17.000 mm N/A 47.000 mm N/A 19 mm N/A Seals N/A 1.5 º N/A 12.21 º N/A 13100 N N/A 3200 N N/A 10000 rpm N/A N/A
N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A 3 º N/A 10.63 º N/A 10100 N N/A 2600 N N/A 18000 rpm N/A 15000 rpm N/A
N/A 20.000 mm N/A 47.000 mm N/A 18 mm N/A Open N/A 3 º N/A 16.20 º N/A 15000 N N/A 3550 N N/A 17000 rpm N/A 16000 rpm N/A
N/A 20.000 mm N/A 47.000 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.63 º N/A 10100 N N/A 2610 N N/A 9500 rpm N/A N/A
N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A 3 º N/A 10.63 º N/A 10100 N N/A 2600 N N/A 18000 rpm N/A 15000 rpm N/A
N/A 20.000 mm N/A 47.000 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.63 º N/A 10100 N N/A 2610 N N/A 9500 rpm N/A N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Open N/A 3 º N/A 10.97 º N/A 12800 N N/A 3330 N N/A 16000 rpm N/A 12000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 21 mm N/A Seals N/A 1.5 º N/A 10.97 º N/A 12800 N N/A 3330 N N/A 8500 rpm N/A N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.06 º N/A 12500 N N/A 3290 N N/A 8000 rpm N/A N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.06 º N/A 12500 N N/A 3290 N N/A 8000 rpm N/A N/A
N/A 25 mm N/A 52.000 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A
1 - 25 of 141 | Results Per Page | View |
1 2 3 4 5 »