Key Dimensions

Bore (d)

N/A 50.000 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 90.000 mm

Features

N/A Open

Bore Shape

N/A Round

Dynamic Load Rating

N/A 23100 N

Other Dimensions

Outside Ring Width B

N/A 20 mm

Radius Rs min

N/A 1.1 mm

Shaft Shoulder Diameter da min

N/A 57 mm

Housing Shoulder Diameter Da max

N/A 83 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 7.55 º

Ratings

Static Radial Load Rating (C0)

N/A 8120 N

Fatigue Load Limit

N/A 516 N

Factors

Limiting Speed

N/A 8500 rpm

Reference Speed

N/A 7700 rpm