Key Dimensions

Bore (d)

N/A 65.000 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 120.000 mm

Features

N/A Open

Bore Shape

N/A Tapered

Bore Taper

N/A 1/12

Dynamic Load Rating

N/A 31400 N

Other Dimensions

Outside Ring Width B

N/A 23 mm

Radius Rs min

N/A 1.5 mm

Shaft Shoulder Diameter da min

N/A 74 mm

Housing Shoulder Diameter Da max

N/A 111 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 6.71 º

Ratings

Static Radial Load Rating (C0)

N/A 12500 N

Fatigue Load Limit

N/A 794 N

Factors

Limiting Speed

N/A 6500 rpm

Reference Speed

N/A 5800 rpm