Key Dimensions

Bore (d)

N/A 55.000 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 120.000 mm

Features

N/A Open

Bore Shape

N/A Round

Dynamic Load Rating

N/A 52500 N

Other Dimensions

Outside Ring Width B

N/A 29 mm

Radius Rs min

N/A 2 mm

Shaft Shoulder Diameter da min

N/A 66 mm

Housing Shoulder Diameter Da max

N/A 109 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 8.96 º

Ratings

Static Radial Load Rating (C0)

N/A 17900 N

Fatigue Load Limit

N/A 1130 N

Factors

Limiting Speed

N/A 6000 rpm

Reference Speed

N/A 5800 rpm