Key Dimensions

Bore (d)

N/A 40 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 80 mm

Features

N/A Seals

Bore Shape

N/A Round

Dynamic Load Rating

N/A 19600 N

Other Dimensions

Outside Ring Width B

N/A 23 mm

Radius Rs min

N/A 1.1 mm

Shaft Shoulder Diameter da min

N/A 47 mm

Housing Shoulder Diameter Da max

N/A 73 mm

Misalignment Angle

N/A 1.5 º

Contact Angle

N/A 8.23 º

Ratings

Static Radial Load Rating (C0)

N/A 6520 N

Fatigue Load Limit

N/A 414 N

Factors

Limiting Speed

N/A 5000 rpm