Key Dimensions

Bore (d)

N/A 75.000 mm

Number of Rows

N/A Double Row

O.D. (D)

N/A 130.000 mm

Features

N/A Open

Bore Shape

N/A Round

Dynamic Load Rating

N/A 44900 N

Other Dimensions

Outside Ring Width B

N/A 31 mm

Radius Rs min

N/A 1.5 mm

Shaft Shoulder Diameter da min

N/A 84 mm

Housing Shoulder Diameter Da max

N/A 121 mm

Misalignment Angle

N/A 3 º

Contact Angle

N/A 9.64 º

Ratings

Static Radial Load Rating (C0)

N/A 17800 N

Fatigue Load Limit

N/A 1110 N

Factors

Limiting Speed

N/A 5600 rpm

Reference Speed

N/A 5600 rpm