Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
Unit of Measure

Key Dimensions

Part Number

N/A PRXM-7T-1

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .4375 in

W - Ball Width

N/A .562 in

H - Head Width

N/A .452 in

A - Base to Center

N/A 2.500 in

D - Head Diameter

N/A 1.250 in

Ball Diameter

N/A .781 in

C - Thread Length

N/A 1.437 in

Thread Size

N/A 1/2-20

Thread Class

N/A UNJF-3A

a - Misalignment Angle

N/A 10 º

Ultimate Radial Static Load Capacity

N/A 21,309 lbs