• Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - (See 2D Sales Drawing for details.)
  • PTFE liner. (See 2D Sales Drawing for details.)
Unit of Measure

Key Dimensions

Part Number

N/A HXAM-8T-8

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .5000 in

W - Ball Width

N/A .937 in

H - Head Width

N/A .411 in

A - Base to Center

N/A 2.625 in

D - Head Diameter

N/A 1.525 in

Ball Diameter

N/A 1.000 in

C - Thread Length

N/A 1.500 in

Thread Size

N/A 1/2-20

Thread Class

N/A UNF-3A

O - Ball Shoulder Diameter

N/A .730 in

a - Misalignment Angle

N/A 19 º

Ultimate Radial Static Load Capacity

N/A 22,364 lbs

Approximate Brg. Weight

N/A .39 lb