Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel (or Alloy steel - heat treated)- protective coated for corrosion resistance - PTFE lined. (See 2D Sales Drawing for details.)
Unit of Measure

Key Dimensions

Part Number

N/A RAB-16T-1

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 1.0000 in

W - Ball Width

N/A 1.375 in

H - Head Width

N/A 1.000 in

A - Base to Center

N/A 4.125 in

D - Head Diameter

N/A 2.775 in

Ball Diameter

N/A 1.875 in

C - Thread Length

N/A 2.125 in

Thread Size

N/A 1-14

Thread Class

N/A UNS-3A-LH

a - Misalignment Angle Clevis Mounted

N/A 17 º

Ultimate Radial Static Load Capacity

N/A 100,643 lbs

Type of Lubrication

N/A PTFE liner