Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Key Dimensions

Bearing Type

N/A Plain

Part Number

N/A COM-M15TKH-1

B - Ball Bore

N/A 15.000 mm

D - Outside Diameter

N/A 26.000 mm

H - Race Width

N/A 9.00 mm

W - Ball Width

N/A 12.00 mm

O - Ball Shoulder Diameter

N/A 18.71 mm

M - Chamfer

N/A .625 mm

Ball Diameter

N/A 22.23 mm

a - Misalignment Angle

N/A 14 º

Radial Static Limit Load Capacity

N/A 71,079 N

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.