Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race -See 2D Sales drawing for details.
Unit of Measure
Key Dimensions
Bearing Type |
N/A Plain |
Part Number |
N/A COM-8T-18 |
B - Ball Bore |
N/A .5000 in |
D - Outside Diameter |
N/A 1.1875 in |
H - Race Width |
N/A .395 in |
W - Ball Width |
N/A .750 in |
O - Ball Shoulder Diameter |
N/A .661 in |
M - Chamfer |
N/A .025 in |
Ball Diameter |
N/A 1.000 in |
a - Misalignment Angle |
N/A 25 º |
Radial Static Limit Load Capacity |
N/A 14,455 lbs |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |