C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Key Dimensions
Description |
N/A C-6-LOCK RING |
Type |
N/A Universal Lock Rings |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.72 lb |
Dimensional Data
Height |
N/A 12.0 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 14.000 in |
Cubic inches |
N/A 84.00000 in³ |
Features
Features |
N/A
|