C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Type

CAD

N/A C-7/8-LOCK RING N/A 7/8 N/A Universal Lock Rings N/A
N/A C-1.5-LOCK RING N/A 1 1/2 N/A Universal Lock Rings N/A
N/A C-2-LOCK RING N/A 2 N/A Universal Lock Rings N/A
N/A C-2.5-LOCK RING N/A 2 1/2 N/A Universal Lock Rings N/A
N/A C-3-LOCK RING N/A 3 N/A Universal Lock Rings N/A
N/A C-3.5-LOCK RING N/A 3 1/2 N/A Universal Lock Rings N/A
N/A C-4-LOCK RING N/A 4 N/A Universal Lock Rings N/A
N/A C-4.5-LOCK RING N/A 4 1/2 N/A Universal Lock Rings N/A
N/A C-5-LOCK RING N/A 5 N/A Universal Lock Rings N/A
N/A C-6-LOCK RING N/A 6 N/A Universal Lock Rings N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1