Material:
  • "TA" - Aluminum Alloy per AMS-QQ-A-200/3 or AMS-QQ-A-225/6 (2024-T851 or 2024-T8511) - chemical film treatment per MIL-DTL-5541- AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
  • "TC" - Corrosion Resistant Steel, AMS 5643 (17-4 PH) Condition H-1150 per AMS-H-6875 - passivated per AMS 2700 method 1, type 2 or type 8, or ASTM A 967 - AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
  • Options:
  • "P" indicates cadmium plating per AMS-QQ-P-416 Class 2, Type II (17-4 PH only)(ex.: AJB-4TC-008P)
  • "E" indicates Zinc-Nickel plating per AMS 2417 Type 2 (17-4 PH only) (ex.: AJB-4TC-008E)
  • "D1" indicates a .010" oversize outside diameter (ex.: AJB-4TA-008D1)
  • "D2" indicates a .020" oversize outside diameter (ex.: AJB-4TA-008D2)
Unit of Measure

Key Dimensions

Part Number

N/A AJB-18TA-011

SAE Part Number

N/A M81934/1-18A011

Nominal Size

N/A 1 1/8

B - Bore Diameter

N/A 1.1265 in

D - Outside Diameter

N/A 1.3148 in

L - Sleeve Length

N/A .343 in

Material

N/A Aluminum

Weight (L-1.00)

N/A .035 lb/in

Total Weight

N/A .0120 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.