Key Features

  • Easy to interchange, designed as metric bearings and dimensionally interchangeable with competitor metric products
  • Long bearing life through high-quality steel material
  • Optimized internal geometry allows for quiet and reliable operation even at high speeds
  • Includes Polyrex™ EM premium lubricant on sealed and shielded deep grove bearings for reduced torque and quieter operation
  • Minimize vibration and noise in electric motor applications through super finishing, preferred clearance designation and premium grease
  • Two-piece riveted steel cage ensures high rigidity and strength by reducing frictional torque
Unit of Measure

Key Dimensions

Bore (d)

N/A 12 mm

O.D. (D)

N/A 28 mm

Width (B)

N/A 8 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5100 N

Other Dimensions

Max Shaft Fillet Radius

N/A 0.30 mm

Features

N/A Shields

Bearing Type

N/A Standard DGBB

Ratings

Static Radial Load Rating (C0)

N/A 2400 N

Limiting Speed - Oil

N/A 33000 rpm

Limiting Speed - Grease

N/A 26000 rpm