Deep Groove Ball Bearings (6000, 6200, 6300, 6400)
Timken® Deep Groove Ball Bearings
Key Features
- Easy to interchange, designed as metric bearings and dimensionally interchangeable with competitor metric products
- Long bearing life through high-quality steel material
- Optimized internal geometry allows for quiet and reliable operation even at high speeds
- Includes Polyrex™ EM premium lubricant on sealed and shielded deep grove bearings for reduced torque and quieter operation
- Minimize vibration and noise in electric motor applications through super finishing, preferred clearance designation and premium grease
- Two-piece riveted steel cage ensures high rigidity and strength by reducing frictional torque
Clear
Filter
Clearance
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Bearing Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Bearing Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Oil |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6000 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 6000-ZZ | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 29000 rpm |
CAD
N/A
|
| 6000-2RS | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 21000 rpm |
CAD
N/A
|
| 6000-2RZ | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 29000 rpm |
CAD
N/A
|
| 6000-N | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 6000-NR | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Oil N/A 38000 rpm | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 6300-2RZ | Bore (d) N/A 10 mm | O.D. (D) N/A 35 mm | Width (B) N/A 11 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8100 N | Static Radial Load Rating (C0) N/A 3500 N | Limiting Speed - Oil N/A 29000 rpm | Limiting Speed - Grease N/A 23000 rpm |
CAD
N/A
|
| 6300-N | Bore (d) N/A 10 mm | O.D. (D) N/A 35 mm | Width (B) N/A 11 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8100 N | Static Radial Load Rating (C0) N/A 3500 N | Limiting Speed - Oil N/A 29000 rpm | Limiting Speed - Grease N/A 20000 rpm |
CAD
N/A
|
| 6300-NR | Bore (d) N/A 10 mm | O.D. (D) N/A 35 mm | Width (B) N/A 11 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8100 N | Static Radial Load Rating (C0) N/A 3500 N | Limiting Speed - Oil N/A 29000 rpm | Limiting Speed - Grease N/A 20000 rpm |
CAD
N/A
|
| 6001 | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 23000 rpm |
CAD
N/A
|
| 6001-ZZ | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 6001-2RS | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 6001-2RZ | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 6001-N | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 23000 rpm |
CAD
N/A
|
| 6001-NR | Bore (d) N/A 12 mm | O.D. (D) N/A 28 mm | Width (B) N/A 8 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Oil N/A 33000 rpm | Limiting Speed - Grease N/A 23000 rpm |
CAD
N/A
|
| 6201 | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 21000 rpm |
CAD
N/A
|
| 6201-ZZ | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 22000 rpm |
CAD
N/A
|
| 6201-2RS | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 6201-2RZ | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 22000 rpm |
CAD
N/A
|
| 6201-N | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A O.D. Groove | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 21000 rpm |
CAD
N/A
|
| 6201-NR | Bore (d) N/A 12 mm | O.D. (D) N/A 32 mm | Width (B) N/A 10 mm | Features N/A Snap Ring | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6800 N | Static Radial Load Rating (C0) N/A 3000 N | Limiting Speed - Oil N/A 30000 rpm | Limiting Speed - Grease N/A 21000 rpm |
CAD
N/A
|
| 6301 | Bore (d) N/A 12 mm | O.D. (D) N/A 37 mm | Width (B) N/A 12 mm | Features N/A Open | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9700 N | Static Radial Load Rating (C0) N/A 4200 N | Limiting Speed - Oil N/A 27000 rpm | Limiting Speed - Grease N/A 19000 rpm |
CAD
N/A
|
| 6301-ZZ | Bore (d) N/A 12 mm | O.D. (D) N/A 37 mm | Width (B) N/A 12 mm | Features N/A Shields | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9700 N | Static Radial Load Rating (C0) N/A 4200 N | Limiting Speed - Oil N/A 27000 rpm | Limiting Speed - Grease N/A 20000 rpm |
CAD
N/A
|
| 6301-2RS | Bore (d) N/A 12 mm | O.D. (D) N/A 37 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9700 N | Static Radial Load Rating (C0) N/A 4200 N | Limiting Speed - Oil N/A 27000 rpm | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 6301-2RZ | Bore (d) N/A 12 mm | O.D. (D) N/A 37 mm | Width (B) N/A 12 mm | Features N/A Non-Contact Seals | Bearing Type N/A Standard DGBB | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9700 N | Static Radial Load Rating (C0) N/A 4200 N | Limiting Speed - Oil N/A 27000 rpm | Limiting Speed - Grease N/A 20000 rpm |
CAD
N/A
|

