Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 65.000 mm

O.D. (D)

N/A 4.724 in120.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 15500 lbf69100 N

Ball Type

N/A STEEL

Other Dimensions

Bearing Width

N/A 0.9055 in23 mm
Max Shaft Fillet Radius2 N/A 0.059 in1.50 mm

Shaft Backing Shoulder Diameter

N/A 2.8580 in72.59 mm

Housing Backing Shoulder Diameter

N/A 4.3700 in111 mm

Ratings

Static Radial Load Rating (C0)

N/A 9750 lbf43400 N

Limiting Speed - Grease

N/A 1800 rpm

Limiting Speed - Oil

N/A 3784 rpm

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.