Fafnir® Deep Groove Ball Bearings (9100K, 200K, 300K)
Timken® Deep Groove Ball Bearings
Timken Fafnir
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Bearing Width (in)
Bearing Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Bearing Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Grease |
Limiting Speed - Oil |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 34K | Bore (d) N/A 4 mm | O.D. (D) N/A 0.630 in16 mm | Bearing Width N/A 0.1969 in5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 370 lbf1640 N | Static Radial Load Rating (C0) N/A 140 lbf610 N | Limiting Speed - Grease N/A 27544 rpm | Limiting Speed - Oil N/A 32135 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 36PP | Bore (d) N/A 6 mm | O.D. (D) N/A 0.748 in19 mm | Bearing Width N/A 0.236 in6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 560 lbf2480 N | Static Radial Load Rating (C0) N/A 200 lbf900 N | Limiting Speed - Grease N/A 23528 rpm | Limiting Speed - Oil N/A 27449 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 36K | Bore (d) N/A 6 mm | O.D. (D) N/A 0.748 in19 mm | Bearing Width N/A 0.236 in6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 560 lbf2480 N | Static Radial Load Rating (C0) N/A 200 lbf900 N | Limiting Speed - Grease N/A 23528 rpm | Limiting Speed - Oil N/A 27449 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S1K | Bore (d) N/A 6.35 mm | O.D. (D) N/A 0.750 in19 mm | Bearing Width N/A 0.2188 in5.558 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 660 lbf2920 N | Static Radial Load Rating (C0) N/A 220 lbf960 N | Limiting Speed - Grease N/A 27544 rpm | Limiting Speed - Oil N/A 32135 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 37K | Bore (d) N/A 7 mm | O.D. (D) N/A 0.866 in22 mm | Bearing Width N/A 0.276 in7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3690 N | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Limiting Speed - Grease N/A 19050 rpm | Limiting Speed - Oil N/A 22225 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 37KD | Bore (d) N/A 7 mm | O.D. (D) N/A 0.866 in22 mm | Bearing Width N/A 0.276 in7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3690 N | Static Radial Load Rating (C0) N/A 330 lbf1470 N | Limiting Speed - Grease N/A 19050 rpm | Limiting Speed - Oil N/A 22225 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 38K | Bore (d) N/A 8 mm | O.D. (D) N/A 0.866 in22 mm | Bearing Width N/A 0.276 in7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 820 lbf3660 N | Static Radial Load Rating (C0) N/A 310 lbf1370 N | Limiting Speed - Grease N/A 20000 rpm | Limiting Speed - Oil N/A 23333 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 38KD | Bore (d) N/A 8 mm | O.D. (D) N/A 0.866 in22 mm | Bearing Width N/A 0.276 in7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 820 lbf3660 N | Static Radial Load Rating (C0) N/A 310 lbf1370 N | Limiting Speed - Grease N/A 20000 rpm | Limiting Speed - Oil N/A 23333 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 38PP | Bore (d) N/A 8 mm | O.D. (D) N/A 0.866 in22 mm | Bearing Width N/A 0.276 in7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 820 lbf3660 N | Static Radial Load Rating (C0) N/A 310 lbf1370 N | Limiting Speed - Grease N/A 20000 rpm | Limiting Speed - Oil N/A 23333 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S3KD | Bore (d) N/A 9.525 mm | O.D. (D) N/A 0.875 in22.23 mm | Bearing Width N/A 0.2812 in7.142 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3700 N | Static Radial Load Rating (C0) N/A 320 lbf1410 N | Limiting Speed - Grease N/A 18748 rpm | Limiting Speed - Oil N/A 21872 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S3PP | Bore (d) N/A 9.525 mm | O.D. (D) N/A 0.875 in22.23 mm | Bearing Width N/A 0.2812 in7.142 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3700 N | Static Radial Load Rating (C0) N/A 320 lbf1410 N | Limiting Speed - Grease N/A 18748 rpm | Limiting Speed - Oil N/A 21872 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 39K | Bore (d) N/A 9 mm | O.D. (D) N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140 lbf5080 N | Static Radial Load Rating (C0) N/A 440 lbf1970 N | Limiting Speed - Grease N/A 16668 rpm | Limiting Speed - Oil N/A 19446 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 39KDD | Bore (d) N/A 9 mm | O.D. (D) N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140 lbf5080 N | Static Radial Load Rating (C0) N/A 440 lbf1970 N | Limiting Speed - Grease N/A 16668 rpm | Limiting Speed - Oil N/A 19446 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9100K | Bore (d) N/A 10 mm | O.D. (D) N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140 lbf5080 N | Static Radial Load Rating (C0) N/A 440 lbf1970 N | Limiting Speed - Grease N/A 16667 rpm | Limiting Speed - Oil N/A 19444 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9100KD | Bore (d) N/A 10 mm | O.D. (D) N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140 lbf5080 N | Static Radial Load Rating (C0) N/A 440 lbf1970 N | Limiting Speed - Grease N/A 16667 rpm | Limiting Speed - Oil N/A 19444 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9101K | Bore (d) N/A 12 mm | O.D. (D) N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280 lbf5670 N | Static Radial Load Rating (C0) N/A 540 lbf2390 N | Limiting Speed - Grease N/A 14537 rpm | Limiting Speed - Oil N/A 16959 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9101KD | Bore (d) N/A 12 mm | O.D. (D) N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280 lbf5670 N | Static Radial Load Rating (C0) N/A 540 lbf2390 N | Limiting Speed - Grease N/A 14537 rpm | Limiting Speed - Oil N/A 16959 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S5KD | Bore (d) N/A 12.7 mm | O.D. (D) N/A 1.125 in28.58 mm | Bearing Width N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280 lbf5670 N | Static Radial Load Rating (C0) N/A 540 lbf2390 N | Limiting Speed - Grease N/A 14537 rpm | Limiting Speed - Oil N/A 16959 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9102PPG | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3543 in9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390 lbf6200 N | Static Radial Load Rating (C0) N/A 640 lbf2840 N | Limiting Speed - Grease N/A 12766 rpm | Limiting Speed - Oil N/A 14894 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 201KD | Bore (d) N/A 12 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3937 in10 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 lbf7550 N | Static Radial Load Rating (C0) N/A 690 lbf3050 N | Limiting Speed - Grease N/A 13636 rpm | Limiting Speed - Oil N/A 15909 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 201KDD | Bore (d) N/A 12 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3937 in10 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 lbf7550 N | Static Radial Load Rating (C0) N/A 690 lbf3050 N | Limiting Speed - Grease N/A 13636 rpm | Limiting Speed - Oil N/A 15909 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 201P | Bore (d) N/A 12 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3937 in10 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 lbf7550 N | Static Radial Load Rating (C0) N/A 690 lbf3050 N | Limiting Speed - Grease N/A 13636 rpm | Limiting Speed - Oil N/A 15909 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 201PP | Bore (d) N/A 12 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3937 in10 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 lbf7550 N | Static Radial Load Rating (C0) N/A 690 lbf3050 N | Limiting Speed - Grease N/A 13636 rpm | Limiting Speed - Oil N/A 15909 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9102K | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3543 in9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390 lbf6200 N | Static Radial Load Rating (C0) N/A 640 lbf2840 N | Limiting Speed - Grease N/A 12766 rpm | Limiting Speed - Oil N/A 14894 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 9102P | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.260 in32 mm | Bearing Width N/A 0.3543 in9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390 lbf6200 N | Static Radial Load Rating (C0) N/A 640 lbf2840 N | Limiting Speed - Grease N/A 12766 rpm | Limiting Speed - Oil N/A 14894 rpm | Ball Type N/A STEEL |
CAD
N/A
|

