Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure
Key Dimensions
Design Units |
N/A Metric |
Bore (d) |
N/A 35.000 mm |
O.D. (D) |
N/A 2.441 in62 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 3980 lbf17704 N |
Ball Type |
N/A STEEL |
Manufacturing Part Number |
N/A 9107K Z5 FS50000 |
Other Dimensions
Bearing Width |
N/A 0.5512 in14 mm |
| Max Shaft Fillet Radius2 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 1.5300 in38.90 mm |
Housing Backing Shoulder Diameter |
N/A 2.210 in56.10 mm |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.