Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C3

Bore (d)

N/A 130 mm

Features

N/A Contact Seals

O.D. (D)

N/A 165 mm

Width (B)

N/A 18 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 37900 N

Other Dimensions

Fillet Radius/Chamfer

N/A 1.1 mm

Ratings

Static Radial Load Rating (C0)

N/A 42900 N

Limiting Speed - Grease

N/A 3400 rpm

Limiting Speed - Oil

N/A 5000 rpm

Factors

Grease Reference Speed

N/A 3400 rpm