Thin Section Ball Bearings (61800, 61900)
Timken® Deep Groove Ball Bearings
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore (d) (mm)
Features
O.D. (D) (mm)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Clearance |
Bore (d) |
Features |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Grease |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61800 | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Open | O.D. (D) N/A 19 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 N | Static Radial Load Rating (C0) N/A 840 N | Limiting Speed - Grease N/A 34000 rpm | Limiting Speed - Oil N/A 40000 rpm |
CAD
N/A
|
| 61800-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Shields | O.D. (D) N/A 19 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 N | Static Radial Load Rating (C0) N/A 840 N | Limiting Speed - Grease N/A 34000 rpm | Limiting Speed - Oil N/A 40000 rpm |
CAD
N/A
|
| 61800-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Contact Seals | O.D. (D) N/A 19 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 N | Static Radial Load Rating (C0) N/A 840 N | Limiting Speed - Grease N/A 34000 rpm | Limiting Speed - Oil N/A 40000 rpm |
CAD
N/A
|
| 61800-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 19 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700 N | Static Radial Load Rating (C0) N/A 840 N | Limiting Speed - Grease N/A 34000 rpm | Limiting Speed - Oil N/A 40000 rpm |
CAD
N/A
|
| 61900 | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Open | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2700 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Shields | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2700 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Contact Seals | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2700 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2700 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61801 | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Open | O.D. (D) N/A 21 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 1000 N | Limiting Speed - Grease N/A 30000 rpm | Limiting Speed - Oil N/A 36000 rpm |
CAD
N/A
|
| 61801-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Shields | O.D. (D) N/A 21 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 1000 N | Limiting Speed - Grease N/A 30000 rpm | Limiting Speed - Oil N/A 36000 rpm |
CAD
N/A
|
| 61801-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Contact Seals | O.D. (D) N/A 21 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 1000 N | Limiting Speed - Grease N/A 30000 rpm | Limiting Speed - Oil N/A 36000 rpm |
CAD
N/A
|
| 61801-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 21 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 1000 N | Limiting Speed - Grease N/A 30000 rpm | Limiting Speed - Oil N/A 36000 rpm |
CAD
N/A
|
| 61901 | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Open | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2900 N | Static Radial Load Rating (C0) N/A 1500 N | Limiting Speed - Grease N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Shields | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2900 N | Static Radial Load Rating (C0) N/A 1500 N | Limiting Speed - Grease N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Contact Seals | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2900 N | Static Radial Load Rating (C0) N/A 1500 N | Limiting Speed - Grease N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2900 N | Static Radial Load Rating (C0) N/A 1500 N | Limiting Speed - Grease N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61802 | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Open | O.D. (D) N/A 24 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2100 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 26000 rpm | Limiting Speed - Oil N/A 31000 rpm |
CAD
N/A
|
| 61802-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Shields | O.D. (D) N/A 24 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2100 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 26000 rpm | Limiting Speed - Oil N/A 31000 rpm |
CAD
N/A
|
| 61802-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Contact Seals | O.D. (D) N/A 24 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2100 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 26000 rpm | Limiting Speed - Oil N/A 31000 rpm |
CAD
N/A
|
| 61802-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 24 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2100 N | Static Radial Load Rating (C0) N/A 1300 N | Limiting Speed - Grease N/A 26000 rpm | Limiting Speed - Oil N/A 31000 rpm |
CAD
N/A
|
| 61902 | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Open | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4300 N | Static Radial Load Rating (C0) N/A 2300 N | Limiting Speed - Grease N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902-ZZ | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Shields | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4300 N | Static Radial Load Rating (C0) N/A 2300 N | Limiting Speed - Grease N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Contact Seals | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4300 N | Static Radial Load Rating (C0) N/A 2300 N | Limiting Speed - Grease N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902-2RZ | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Non-Contact Seals | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4300 N | Static Radial Load Rating (C0) N/A 2300 N | Limiting Speed - Grease N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61803 | Clearance N/A C0 (Normal) | Bore (d) N/A 17.000 mm | Features N/A Open | O.D. (D) N/A 26 mm | Width (B) N/A 5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200 N | Static Radial Load Rating (C0) N/A 1500 N | Limiting Speed - Grease N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|

